Price & Availability | CAD | Order No. | Type | d1 0|-0.05 |
d2 | d3 | d4 | d5 | Weight kg |
d6 | l1 ≈ |
l2 | l3 | l4 ≈ |
l5 | A/F | Spring load F1 ≈ N |
Spring load F2 ≈ N |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32782.W0356 | With Grip | 6 | M12x1,5 | 16 | 28 | 17 | 0.05 | - | 51.5 | 8 | 20 | 6 | 43 | 14 | 12 | 27 | ||||||||||||||||||||||||||||||||||||||
£ 26.87 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
32782.W0358 | With Grip | 8 | M16x1,5 | 18 | 28 | 17 | 0.05 | 20 | 54.5 | 10 | 22 | 6 | 48 | 16 | 12 | 35 | ||||||||||||||||||||||||||||||||||||||
£ 23.93 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
32782.W0366 | For Safety Key | 6 | M12x1,5 | 16 | 28 | 17 | 0.05 | - | 51.5 | 8 | 20 | 6 | 43 | 14 | 12 | 27 | ||||||||||||||||||||||||||||||||||||||
£ 21.44 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
32782.W0368 | For Safety Key | 8 | M16x1,5 | 18 | 28 | 17 | 0.05 | 20 | 54.5 | 10 | 22 | 6 | 48 | 16 | 12 | 35 | ||||||||||||||||||||||||||||||||||||||
£ 20.19 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
32782.W0999 | Key | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||||||||||||||||||||||||||||||||||||||
£ 3.39 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Type | d1 0|-0.05 |
d2 | d3 | d4 | d5 | Weight kg |
d6 | l1 ≈ |
l2 | l3 | l4 ≈ |
l5 | A/F | Spring load F1 ≈ N |
Spring load F2 ≈ N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32782.W0356 | With Grip | 6 | M12x1,5 | 16 | 28 | 17 | 0.05 | - | 51.5 | 8 | 20 | 6 | 43 | 14 | 12 | 27 |
32782.W0358 | With Grip | 8 | M16x1,5 | 18 | 28 | 17 | 0.05 | 20 | 54.5 | 10 | 22 | 6 | 48 | 16 | 12 | 35 |
32782.W0366 | For Safety Key | 6 | M12x1,5 | 16 | 28 | 17 | 0.05 | - | 51.5 | 8 | 20 | 6 | 43 | 14 | 12 | 27 |
32782.W0368 | For Safety Key | 8 | M16x1,5 | 18 | 28 | 17 | 0.05 | 20 | 54.5 | 10 | 22 | 6 | 48 | 16 | 12 | 35 |
32782.W0999 | Key | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Body: free cutting steel, zinc plated, blue passivated.
Pin: stainless steel, 1.4305 (AISI 303).
Spring: stainless steel, 1.4301 (AISI301).
Grip: thermoplastic PA6, black.
Tamper resistant against unauthorised or accidental actuation.
At start position pin is retracted, when lever is actuated pin protrudes.
Two different types available;
with grip - use key to hold pin in protruding position; pull back grip, turn 90° to engage 'locking' via a deep notch in plunger body.
with safety key - use key to hold pin in protruding position; acuate key (please order seperately) turn 90° to engage 'locking via a deep notch in plunger body.
Lock nuts sold separately See products 65690 and 65692
Grip non-removable.
Spring loads* = statistical average.