Units | Price/unit after discount | Applied Discount |
1 | £ 7.90 | 0% |
10 | £ 7.11 | 10% |
30 | £ 6.72 | 15% |
75 | £ 5.93 | 25% |
200 | £ 5.14 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 7.90 | 0% |
10 | £ 7.11 | 10% |
30 | £ 6.72 | 15% |
75 | £ 5.93 | 25% |
200 | £ 5.14 | 35% |
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303).
Grip: thermoplastic PA 6, black.
"Locking" type- enable pin to be held in retracted/non-projecting position; pull back grip, turn 90º to engage 'locking' on a notched catch.
"Non Locking" type- pin simply springs back when grip relased.
For applications where high precision is not required.
Coarse thread.
Temperature resistance -30° C to +80° C.
Grip non-removable.
Spring loads * = statistical average.