| Price & Availability | CAD | Article | Type | d1 -0.02|-0.04 | d2 | d3 | l1 ≈ | l2 min. | l3 | l4 | l5 | A/F | Spring load F1 ≈ N | Spring load F2 ≈ N | Weight g | ||||||||||||||||||
| 32712.W0705 | Locking | 5 | M10x1,0 | 21 | 51.0 | 5 | 17 | 5 | 15 | 12 | 6.0 | 14 | 43 | ||||||||||||||||||||
£ 46.98 per unit (click for quantity discounts) Ready to despatch 86 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type Locking d1
-0.02|-0.04 5 d2 M10x1,0 d3 21 l1
≈ 51.0 l2
min. 5 l3 17 l4 5 l5 15 A/F 12 Spring load F1
≈
N 6.0 Spring load F2
≈
N 14 Weight
g 43 | |||||||||||||||||||||||||||||||||
| 32712.W0706 | Locking | 6 | M12x1,5 | 25 | 61.0 | 6 | 20 | 6 | 17 | 14 | 5.5 | 13 | 71 | ||||||||||||||||||||
£ 56.42 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type Locking d1
-0.02|-0.04 6 d2 M12x1,5 d3 25 l1
≈ 61.0 l2
min. 6 l3 20 l4 6 l5 17 A/F 14 Spring load F1
≈
N 5.5 Spring load F2
≈
N 13 Weight
g 71 | |||||||||||||||||||||||||||||||||
| 32712.W0708 | Locking | 8 | M16x1,5 | 31 | 75.5 | 7 | 26 | 8 | 23 | 19 | 11.5 | 28 | 144 | ||||||||||||||||||||
£ 74.47 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type Locking d1
-0.02|-0.04 8 d2 M16x1,5 d3 31 l1
≈ 75.5 l2
min. 7 l3 26 l4 8 l5 23 A/F 19 Spring load F1
≈
N 11.5 Spring load F2
≈
N 28 Weight
g 144 | |||||||||||||||||||||||||||||||||
| 32712.W0710 | Locking | 10 | M20x1,5 | 31 | 91.0 | 10 | 33 | 10 | 30 | 22 | 28.0 | 54 | 202 | ||||||||||||||||||||
£ 92.15 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type Locking d1
-0.02|-0.04 10 d2 M20x1,5 d3 31 l1
≈ 91.0 l2
min. 10 l3 33 l4 10 l5 30 A/F 22 Spring load F1
≈
N 28.0 Spring load F2
≈
N 54 Weight
g 202 | |||||||||||||||||||||||||||||||||
All Stainless Steel Type-
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305, nickel plated.
Grip: stainless steel 1.4305 (AISI 303).
Spring: stainless steel 1.4310 (AISI 301).
"Locking" type- enable pin to be held in retracted/non-projecting position; pull back grip, turn 90° to engage 'locking' on a notched catch.
Thread recess on body allows full engagement of thread length. Hexagon collar improves leverage for secure installation.
Temperature resistance from -30° to +80°C.
Distance collars no. 32750 can be used to adapt screw length.
Lock nuts sold separately. See Products 65690 and 65692
Complete stainless steel construction designed with specific demands of food processing, pharmaceutical and water treatment industries in mind. Grip non-removable.
Spring Loads* = statistical average.