| Price & Availability | Article | Type | Material | d1 -0.02|-0.04 | d2 | d3 | l1 | l2 min. | l3 | l4 | A/F | Spring load F1 ≈ N | Spring load F2 ≈ N | Weight g | ||||||||||||||||||
| 32690.W0123 | Locking | Steel | 4 | M 8x1,0 | 16 | 35 | 4 | 16 | 5 | 10 | 4.5 | 12.0 | 12.0 | |||||||||||||||||||
£ 14.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Material Steel d1
-0.02|-0.04 4 d2 M 8x1,0 d3 16 l1 35 l2
min. 4 l3 16 l4 5 A/F 10 Spring load F1
≈
N 4.5 Spring load F2
≈
N 12.0 Weight
g 12.0 | ||||||||||||||||||||||||||||||||
| 32690.W0124 | Locking | Steel | 4 | M 8x1,0 | 16 | 35 | 6 | 16 | 5 | 10 | 4.0 | 12.5 | 12.0 | |||||||||||||||||||
£ 14.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Material Steel d1
-0.02|-0.04 4 d2 M 8x1,0 d3 16 l1 35 l2
min. 6 l3 16 l4 5 A/F 10 Spring load F1
≈
N 4.0 Spring load F2
≈
N 12.5 Weight
g 12.0 | ||||||||||||||||||||||||||||||||
| 32690.W0126 | Locking | Steel | 5 | M10x1,0 | 19 | 40 | 5 | 18 | 6 | 12 | 5.0 | 15.0 | 20.0 | |||||||||||||||||||
£ 16.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Material Steel d1
-0.02|-0.04 5 d2 M10x1,0 d3 19 l1 40 l2
min. 5 l3 18 l4 6 A/F 12 Spring load F1
≈
N 5.0 Spring load F2
≈
N 15.0 Weight
g 20.0 | ||||||||||||||||||||||||||||||||
| 32690.W0127 | Locking | Steel | 5 | M10x1,0 | 19 | 40 | 8 | 18 | 6 | 12 | 5.0 | 18.0 | 20.0 | |||||||||||||||||||
£ 16.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Material Steel d1
-0.02|-0.04 5 d2 M10x1,0 d3 19 l1 40 l2
min. 8 l3 18 l4 6 A/F 12 Spring load F1
≈
N 5.0 Spring load F2
≈
N 18.0 Weight
g 20.0 | ||||||||||||||||||||||||||||||||
| 32690.W0129 | Locking | Steel | 6 | M12x1,5 | 23 | 48 | 6 | 22 | 6 | 14 | 6.5 | 19.0 | 31.0 | |||||||||||||||||||
£ 18.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Material Steel d1
-0.02|-0.04 6 d2 M12x1,5 d3 23 l1 48 l2
min. 6 l3 22 l4 6 A/F 14 Spring load F1
≈
N 6.5 Spring load F2
≈
N 19.0 Weight
g 31.0 | ||||||||||||||||||||||||||||||||
| 32690.W0130 | Locking | Steel | 6 | M12x1,5 | 23 | 48 | 9 | 22 | 6 | 14 | 6.0 | 25.0 | 33.0 | |||||||||||||||||||
£ 18.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Material Steel d1
-0.02|-0.04 6 d2 M12x1,5 d3 23 l1 48 l2
min. 9 l3 22 l4 6 A/F 14 Spring load F1
≈
N 6.0 Spring load F2
≈
N 25.0 Weight
g 33.0 | ||||||||||||||||||||||||||||||||
| 32690.W0132 | Locking | Steel | 8 | M16x1,5 | 28 | 58 | 8 | 26 | 8 | 17 | 8.5 | 26.0 | 65.0 | |||||||||||||||||||
£ 22.25 per unit (click for quantity discounts) Ready to despatch 65 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Material Steel d1
-0.02|-0.04 8 d2 M16x1,5 d3 28 l1 58 l2
min. 8 l3 26 l4 8 A/F 17 Spring load F1
≈
N 8.5 Spring load F2
≈
N 26.0 Weight
g 65.0 | ||||||||||||||||||||||||||||||||
| 32690.W0133 | Locking | Steel | 8 | M16x1,5 | 28 | 58 | 12 | 26 | 8 | 17 | 8.5 | 28.0 | 68.0 | |||||||||||||||||||
£ 22.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Material Steel d1
-0.02|-0.04 8 d2 M16x1,5 d3 28 l1 58 l2
min. 12 l3 26 l4 8 A/F 17 Spring load F1
≈
N 8.5 Spring load F2
≈
N 28.0 Weight
g 68.0 | ||||||||||||||||||||||||||||||||
| 32690.W0135 | Locking | Steel | 10 | M16x1,5 | 28 | 58 | 12 | 26 | 8 | 17 | 9.5 | 38.0 | 69.0 | |||||||||||||||||||
£ 22.25 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Material Steel d1
-0.02|-0.04 10 d2 M16x1,5 d3 28 l1 58 l2
min. 12 l3 26 l4 8 A/F 17 Spring load F1
≈
N 9.5 Spring load F2
≈
N 38.0 Weight
g 69.0 | ||||||||||||||||||||||||||||||||
| 32690.W0136 | Locking | Steel | 12 | M20x1,5 | 33 | 67 | 15 | 33 | 10 | 22 | 11.5 | 40.0 | 125.0 | |||||||||||||||||||
£ 31.81 per unit (click for quantity discounts) Ready to despatch 32 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Material Steel d1
-0.02|-0.04 12 d2 M20x1,5 d3 33 l1 67 l2
min. 15 l3 33 l4 10 A/F 22 Spring load F1
≈
N 11.5 Spring load F2
≈
N 40.0 Weight
g 125.0 | ||||||||||||||||||||||||||||||||
| 32690.W0137 | Locking | Steel | 16 | M24 x 2 | 33 | 78.5 | 20 | 38 | 12 | 27 | 13.0 | 54.0 | 220 | |||||||||||||||||||
£ 42.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Material Steel d1
-0.02|-0.04 16 d2 M24 x 2 d3 33 l1 78.5 l2
min. 20 l3 38 l4 12 A/F 27 Spring load F1
≈
N 13.0 Spring load F2
≈
N 54.0 Weight
g 220 | ||||||||||||||||||||||||||||||||
| 32690.W0223 | Locking | Stainless | 4 | M 8x1,0 | 16 | 35 | 4 | 16 | 5 | 10 | 4.5 | 12.0 | 12.0 | |||||||||||||||||||
£ 20.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Material Stainless d1
-0.02|-0.04 4 d2 M 8x1,0 d3 16 l1 35 l2
min. 4 l3 16 l4 5 A/F 10 Spring load F1
≈
N 4.5 Spring load F2
≈
N 12.0 Weight
g 12.0 | ||||||||||||||||||||||||||||||||
| 32690.W0224 | Locking | Stainless | 4 | M 8x1,0 | 16 | 35 | 6 | 16 | 5 | 10 | 4.0 | 12.5 | 12.0 | |||||||||||||||||||
£ 21.05 per unit (click for quantity discounts) Ready to despatch 49 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Material Stainless d1
-0.02|-0.04 4 d2 M 8x1,0 d3 16 l1 35 l2
min. 6 l3 16 l4 5 A/F 10 Spring load F1
≈
N 4.0 Spring load F2
≈
N 12.5 Weight
g 12.0 | ||||||||||||||||||||||||||||||||
| 32690.W0226 | Locking | Stainless | 5 | M10x1,0 | 19 | 40 | 5 | 18 | 6 | 12 | 5.0 | 15.0 | 20.0 | |||||||||||||||||||
£ 22.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Material Stainless d1
-0.02|-0.04 5 d2 M10x1,0 d3 19 l1 40 l2
min. 5 l3 18 l4 6 A/F 12 Spring load F1
≈
N 5.0 Spring load F2
≈
N 15.0 Weight
g 20.0 | ||||||||||||||||||||||||||||||||
| 32690.W0227 | Locking | Stainless | 5 | M10x1,0 | 19 | 40 | 8 | 18 | 6 | 12 | 5.0 | 18.0 | 20.0 | |||||||||||||||||||
£ 23.74 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Material Stainless d1
-0.02|-0.04 5 d2 M10x1,0 d3 19 l1 40 l2
min. 8 l3 18 l4 6 A/F 12 Spring load F1
≈
N 5.0 Spring load F2
≈
N 18.0 Weight
g 20.0 | ||||||||||||||||||||||||||||||||
| 32690.W0229 | Locking | Stainless | 6 | M12x1,5 | 23 | 48 | 6 | 22 | 6 | 14 | 6.5 | 19.0 | 31.0 | |||||||||||||||||||
£ 27.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Material Stainless d1
-0.02|-0.04 6 d2 M12x1,5 d3 23 l1 48 l2
min. 6 l3 22 l4 6 A/F 14 Spring load F1
≈
N 6.5 Spring load F2
≈
N 19.0 Weight
g 31.0 | ||||||||||||||||||||||||||||||||
| 32690.W0230 | Locking | Stainless | 6 | M12x1,5 | 23 | 48 | 9 | 22 | 6 | 14 | 6.0 | 25.0 | 33.0 | |||||||||||||||||||
£ 28.28 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Material Stainless d1
-0.02|-0.04 6 d2 M12x1,5 d3 23 l1 48 l2
min. 9 l3 22 l4 6 A/F 14 Spring load F1
≈
N 6.0 Spring load F2
≈
N 25.0 Weight
g 33.0 | ||||||||||||||||||||||||||||||||
| 32690.W0232 | Locking | Stainless | 8 | M16x1,5 | 28 | 58 | 8 | 26 | 8 | 17 | 8.5 | 26.0 | 65.0 | |||||||||||||||||||
£ 38.30 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Material Stainless d1
-0.02|-0.04 8 d2 M16x1,5 d3 28 l1 58 l2
min. 8 l3 26 l4 8 A/F 17 Spring load F1
≈
N 8.5 Spring load F2
≈
N 26.0 Weight
g 65.0 | ||||||||||||||||||||||||||||||||
| 32690.W0233 | Locking | Stainless | 8 | M16x1,5 | 28 | 58 | 12 | 26 | 8 | 17 | 8.5 | 28.0 | 68.0 | |||||||||||||||||||
£ 38.30 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Material Stainless d1
-0.02|-0.04 8 d2 M16x1,5 d3 28 l1 58 l2
min. 12 l3 26 l4 8 A/F 17 Spring load F1
≈
N 8.5 Spring load F2
≈
N 28.0 Weight
g 68.0 | ||||||||||||||||||||||||||||||||
| 32690.W0235 | Locking | Stainless | 10 | M16x1,5 | 28 | 58 | 12 | 26 | 8 | 17 | 9.5 | 38.0 | 69.0 | |||||||||||||||||||
£ 38.30 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Material Stainless d1
-0.02|-0.04 10 d2 M16x1,5 d3 28 l1 58 l2
min. 12 l3 26 l4 8 A/F 17 Spring load F1
≈
N 9.5 Spring load F2
≈
N 38.0 Weight
g 69.0 | ||||||||||||||||||||||||||||||||
| 32690.W0236 | Locking | Stainless | 12 | M20x1,5 | 33 | 67 | 15 | 33 | 10 | 22 | 11.5 | 40.0 | 125.0 | |||||||||||||||||||
£ 53.14 per unit (click for quantity discounts) Ready to despatch 103 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Material Stainless d1
-0.02|-0.04 12 d2 M20x1,5 d3 33 l1 67 l2
min. 15 l3 33 l4 10 A/F 22 Spring load F1
≈
N 11.5 Spring load F2
≈
N 40.0 Weight
g 125.0 | ||||||||||||||||||||||||||||||||
| 32690.W0237 | Locking | Stainless | 16 | M24 x 2 | 33 | 78.5 | 20 | 38 | 12 | 27 | 13.0 | 54.0 | 220 | |||||||||||||||||||
£ 77.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Locking Material Stainless d1
-0.02|-0.04 16 d2 M24 x 2 d3 33 l1 78.5 l2
min. 20 l3 38 l4 12 A/F 27 Spring load F1
≈
N 13.0 Spring load F2
≈
N 54.0 Weight
g 220 | ||||||||||||||||||||||||||||||||
Free cutting steel type-
Body: free cutting steel, blackened.
Pin: steel, hardened.
Grip: thermoplastic PA6, black.
Stainless steel type -
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303), nickel plated.
Grip: thermoplastic PA6, black.
"Locking" type- enable pin to be held in retracted/non-projecting position; pull back grip, turn 90º to engage 'locking' on a notched catch.
Thread recess on body allows full engagement of thread length. Hexagon collar improves leverage for secure installation. Benefits from a more compact design and hence shorter overall length.
Temperature resistance from -30° to +80°C.
Distance collars no. 32750 can be used to adapt screw length.
Lock nuts sold separately See products 65690 & 65692
Grip non-removable.
Spring loads * = statistical average.