Price & Availability | Article | Type | d1 -0.02|-0.04 | d2 | d3 | l1 ≈ | l2 min. | l3 | l4 | A/F | Spring load F1 ≈ N | Spring load F2 ≈ N | Weight g | |||||||||||||||
32495.W0205 | Steel | 6 | M12x1,5 | 30 | 53.5 | 6 | 22 | 6 | 19 | 6.5 | 19 | 47 | ||||||||||||||||
£ 26.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel d1
-0.02|-0.04 6 d2 M12x1,5 d3 30 l1
≈ 53.5 l2
min. 6 l3 22 l4 6 A/F 19 Spring load F1
≈
N 6.5 Spring load F2
≈
N 19 Weight
g 47 | ||||||||||||||||||||||||||||
32495.W0210 | Steel | 6 | M12x1,5 | 30 | 53.5 | 9 | 22 | 6 | 19 | 6.0 | 25 | 48 | ||||||||||||||||
£ 26.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel d1
-0.02|-0.04 6 d2 M12x1,5 d3 30 l1
≈ 53.5 l2
min. 9 l3 22 l4 6 A/F 19 Spring load F1
≈
N 6.0 Spring load F2
≈
N 25 Weight
g 48 | ||||||||||||||||||||||||||||
32495.W0215 | Steel | 8 | M16x1,5 | 30 | 59.5 | 8 | 26 | 8 | 19 | 8.5 | 26 | 74 | ||||||||||||||||
£ 28.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel d1
-0.02|-0.04 8 d2 M16x1,5 d3 30 l1
≈ 59.5 l2
min. 8 l3 26 l4 8 A/F 19 Spring load F1
≈
N 8.5 Spring load F2
≈
N 26 Weight
g 74 | ||||||||||||||||||||||||||||
32495.W0220 | Steel | 8 | M16x1,5 | 30 | 59.5 | 12 | 26 | 8 | 19 | 8.5 | 28 | 77 | ||||||||||||||||
£ 28.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel d1
-0.02|-0.04 8 d2 M16x1,5 d3 30 l1
≈ 59.5 l2
min. 12 l3 26 l4 8 A/F 19 Spring load F1
≈
N 8.5 Spring load F2
≈
N 28 Weight
g 77 | ||||||||||||||||||||||||||||
32495.W0225 | Steel | 10 | M16x1,5 | 30 | 59.5 | 12 | 26 | 8 | 19 | 9.5 | 38 | 78 | ||||||||||||||||
£ 29.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel d1
-0.02|-0.04 10 d2 M16x1,5 d3 30 l1
≈ 59.5 l2
min. 12 l3 26 l4 8 A/F 19 Spring load F1
≈
N 9.5 Spring load F2
≈
N 38 Weight
g 78 | ||||||||||||||||||||||||||||
32495.W0305 | Stainless | 6 | M12x1,5 | 30 | 53.5 | 6 | 22 | 6 | 19 | 6.5 | 19 | 47 | ||||||||||||||||
£ 35.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless d1
-0.02|-0.04 6 d2 M12x1,5 d3 30 l1
≈ 53.5 l2
min. 6 l3 22 l4 6 A/F 19 Spring load F1
≈
N 6.5 Spring load F2
≈
N 19 Weight
g 47 | ||||||||||||||||||||||||||||
32495.W0310 | Stainless | 6 | M12x1,5 | 30 | 53.5 | 9 | 22 | 6 | 19 | 6.0 | 25 | 48 | ||||||||||||||||
£ 38.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless d1
-0.02|-0.04 6 d2 M12x1,5 d3 30 l1
≈ 53.5 l2
min. 9 l3 22 l4 6 A/F 19 Spring load F1
≈
N 6.0 Spring load F2
≈
N 25 Weight
g 48 | ||||||||||||||||||||||||||||
32495.W0315 | Stainless | 8 | M16x1,5 | 30 | 59.5 | 8 | 26 | 8 | 19 | 8.5 | 26 | 74 | ||||||||||||||||
£ 38.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless d1
-0.02|-0.04 8 d2 M16x1,5 d3 30 l1
≈ 59.5 l2
min. 8 l3 26 l4 8 A/F 19 Spring load F1
≈
N 8.5 Spring load F2
≈
N 26 Weight
g 74 | ||||||||||||||||||||||||||||
32495.W0320 | Stainless | 8 | M16x1,5 | 30 | 59.5 | 12 | 26 | 8 | 19 | 8.5 | 28 | 77 | ||||||||||||||||
£ 39.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless d1
-0.02|-0.04 8 d2 M16x1,5 d3 30 l1
≈ 59.5 l2
min. 12 l3 26 l4 8 A/F 19 Spring load F1
≈
N 8.5 Spring load F2
≈
N 28 Weight
g 77 | ||||||||||||||||||||||||||||
32495.W0325 | Stainless | 10 | M16x1,5 | 30 | 59.5 | 12 | 26 | 8 | 19 | 9.5 | 38 | 78 | ||||||||||||||||
£ 40.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless d1
-0.02|-0.04 10 d2 M16x1,5 d3 30 l1
≈ 59.5 l2
min. 12 l3 26 l4 8 A/F 19 Spring load F1
≈
N 9.5 Spring load F2
≈
N 38 Weight
g 78 |
Body:
Steel: Steel,blackened.
Stainless: Stainless steel 1.4305.
Knob: thermoplastic,black-grey, matt.
Button: thermoplastic POM, red.
Locking pin. Steel: hardened.
Stainless: stainless steel 1.4305, nickel-plated.
Pull knob up, red button flush = pin locked.
Press red button, red button out = pin unlocked.
Temperature range -30 to +80 ºC.
Knob is non removable.
Lock nuts available separately.
Used with:
32510 Mounting blocks.
32700 Lock nut .
32750 Distance collars.
32752 Locating bushes.
32753 Locating bushes.