Index Plunger
simple, with grip
Units | Price/unit after discount | Applied Discount |
1-4 | £ 29.31 | 0% |
5-9 | £ 27.84 | 5% |
10-19 | £ 26.38 | 10% |
20+ | £ 24.91 | 15% |
Body:
Steel: Steel,blackened.
Stainless: Stainless steel 1.4305.
Knob: thermoplastic,black-grey, matt.
Button: thermoplastic POM, red.
Locking pin. Steel: hardened.
Stainless: stainless steel 1.4305, nickel-plated.
Pull knob up, red button flush = pin locked.
Press red button, red button out = pin unlocked.
Temperature range -30 to +80 ºC.
Knob is non removable.
Lock nuts available separately.
Used with:
32510 Mounting blocks.
32700 Lock nut .
32750 Distance collars.
32752 Locating bushes.
32753 Locating bushes.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com