Price & Availability | Article | Type | Material | d1 -0.02|-0.04 | d2 | d3 | d4 | l1 ≈ | l2 min. | l3 | l4 | l5 | l6 min. | A/F | Spring load F1 ≈ N | Spring load F2 ≈ N | Weight g | ||||||||||||||||||
32700.W0005 | With Grip | Steel | 5 | M10x1,0 | 21 | - | 45.0 | 5 | 17 | 5 | - | 15 | 12 | 6.0 | 14 | 19.0 | |||||||||||||||||||
£ 14.37 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Grip Material Steel d1
-0.02|-0.04 5 d2 M10x1,0 d3 21 d4 - l1
≈ 45.0 l2
min. 5 l3 17 l4 5 l5 - l6
min. 15 A/F 12 Spring load F1
≈
N 6.0 Spring load F2
≈
N 14 Weight
g 19.0 | |||||||||||||||||||||||||||||||||||
32700.W0006 | With Grip | Steel | 6 | M12x1,5 | 25 | - | 54.5 | 6 | 20 | 6 | - | 17 | 14 | 5.5 | 13 | 31.0 | |||||||||||||||||||
£ 14.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Grip Material Steel d1
-0.02|-0.04 6 d2 M12x1,5 d3 25 d4 - l1
≈ 54.5 l2
min. 6 l3 20 l4 6 l5 - l6
min. 17 A/F 14 Spring load F1
≈
N 5.5 Spring load F2
≈
N 13 Weight
g 31.0 | |||||||||||||||||||||||||||||||||||
32700.W0008 | With Grip | Steel | 8 | M16x1,5 | 31 | - | 69.0 | 8 | 26 | 8 | - | 23 | 19 | 11.5 | 28 | 71.0 | |||||||||||||||||||
£ 20.68 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Grip Material Steel d1
-0.02|-0.04 8 d2 M16x1,5 d3 31 d4 - l1
≈ 69.0 l2
min. 8 l3 26 l4 8 l5 - l6
min. 23 A/F 19 Spring load F1
≈
N 11.5 Spring load F2
≈
N 28 Weight
g 71.0 | |||||||||||||||||||||||||||||||||||
32700.W0010 | With Grip | Steel | 10 | M20x1,5 | 31 | - | 80.0 | 10 | 33 | 10 | - | 30 | 22 | 23.0 | 54 | 115.0 | |||||||||||||||||||
£ 26.25 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Grip Material Steel d1
-0.02|-0.04 10 d2 M20x1,5 d3 31 d4 - l1
≈ 80.0 l2
min. 10 l3 33 l4 10 l5 - l6
min. 30 A/F 22 Spring load F1
≈
N 23.0 Spring load F2
≈
N 54 Weight
g 115.0 | |||||||||||||||||||||||||||||||||||
32700.W0025 | No Grip | Steel | 5 | M10x1,0 | - | M 5 | - | 5 | 17 | 5 | 6 | 15 | 12 | 6.0 | 14 | 14.0 | |||||||||||||||||||
£ 11.81 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Grip Material Steel d1
-0.02|-0.04 5 d2 M10x1,0 d3 - d4 M 5 l1
≈ - l2
min. 5 l3 17 l4 5 l5 6 l6
min. 15 A/F 12 Spring load F1
≈
N 6.0 Spring load F2
≈
N 14 Weight
g 14.0 | |||||||||||||||||||||||||||||||||||
32700.W0026 | No Grip | Steel | 6 | M12x1,5 | - | M 6 | - | 6 | 20 | 6 | 10 | 17 | 14 | 5.5 | 13 | 23.0 | |||||||||||||||||||
£ 14.20 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Grip Material Steel d1
-0.02|-0.04 6 d2 M12x1,5 d3 - d4 M 6 l1
≈ - l2
min. 6 l3 20 l4 6 l5 10 l6
min. 17 A/F 14 Spring load F1
≈
N 5.5 Spring load F2
≈
N 13 Weight
g 23.0 | |||||||||||||||||||||||||||||||||||
32700.W0028 | No Grip | Steel | 8 | M16x1,5 | - | M 8 | - | 8 | 26 | 8 | 12 | 23 | 19 | 11.5 | 28 | 54.0 | |||||||||||||||||||
£ 17.84 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Grip Material Steel d1
-0.02|-0.04 8 d2 M16x1,5 d3 - d4 M 8 l1
≈ - l2
min. 8 l3 26 l4 8 l5 12 l6
min. 23 A/F 19 Spring load F1
≈
N 11.5 Spring load F2
≈
N 28 Weight
g 54.0 | |||||||||||||||||||||||||||||||||||
32700.W0030 | No Grip | Steel | 10 | M20x1,5 | - | M 8 | - | 10 | 33 | 10 | 12 | 30 | 22 | 23.0 | 54 | 79.0 | |||||||||||||||||||
£ 23.25 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Grip Material Steel d1
-0.02|-0.04 10 d2 M20x1,5 d3 - d4 M 8 l1
≈ - l2
min. 10 l3 33 l4 10 l5 12 l6
min. 30 A/F 22 Spring load F1
≈
N 23.0 Spring load F2
≈
N 54 Weight
g 79.0 | |||||||||||||||||||||||||||||||||||
32700.W0405 | With Grip | Stainless | 5 | M10x1,0 | 21 | - | 45.0 | 5 | 17 | 5 | - | 15 | 12 | 6.0 | 14 | 19.0 | |||||||||||||||||||
£ 21.47 per unit (click for quantity discounts) Ready to despatch 22 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Grip Material Stainless d1
-0.02|-0.04 5 d2 M10x1,0 d3 21 d4 - l1
≈ 45.0 l2
min. 5 l3 17 l4 5 l5 - l6
min. 15 A/F 12 Spring load F1
≈
N 6.0 Spring load F2
≈
N 14 Weight
g 19.0 | |||||||||||||||||||||||||||||||||||
32700.W0406 | With Grip | Stainless | 6 | M12x1,5 | 25 | - | 54.5 | 6 | 20 | 6 | - | 17 | 14 | 5.5 | 13 | 31.0 | |||||||||||||||||||
£ 25.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Grip Material Stainless d1
-0.02|-0.04 6 d2 M12x1,5 d3 25 d4 - l1
≈ 54.5 l2
min. 6 l3 20 l4 6 l5 - l6
min. 17 A/F 14 Spring load F1
≈
N 5.5 Spring load F2
≈
N 13 Weight
g 31.0 | |||||||||||||||||||||||||||||||||||
32700.W0408 | With Grip | Stainless | 8 | M16x1,5 | 31 | - | 69.0 | 8 | 26 | 8 | - | 23 | 19 | 11.5 | 28 | 71.0 | |||||||||||||||||||
£ 35.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Grip Material Stainless d1
-0.02|-0.04 8 d2 M16x1,5 d3 31 d4 - l1
≈ 69.0 l2
min. 8 l3 26 l4 8 l5 - l6
min. 23 A/F 19 Spring load F1
≈
N 11.5 Spring load F2
≈
N 28 Weight
g 71.0 | |||||||||||||||||||||||||||||||||||
32700.W0410 | With Grip | Stainless | 10 | M20x1,5 | 31 | - | 80.0 | 10 | 33 | 10 | - | 30 | 22 | 23.0 | 54 | 115.0 | |||||||||||||||||||
£ 53.03 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Grip Material Stainless d1
-0.02|-0.04 10 d2 M20x1,5 d3 31 d4 - l1
≈ 80.0 l2
min. 10 l3 33 l4 10 l5 - l6
min. 30 A/F 22 Spring load F1
≈
N 23.0 Spring load F2
≈
N 54 Weight
g 115.0 | |||||||||||||||||||||||||||||||||||
32700.W0425 | No Grip | Stainless | 5 | M10x1,0 | - | M 5 | - | 5 | 17 | 5 | 6 | 15 | 12 | 6.0 | 14 | 14.0 | |||||||||||||||||||
£ 20.14 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Grip Material Stainless d1
-0.02|-0.04 5 d2 M10x1,0 d3 - d4 M 5 l1
≈ - l2
min. 5 l3 17 l4 5 l5 6 l6
min. 15 A/F 12 Spring load F1
≈
N 6.0 Spring load F2
≈
N 14 Weight
g 14.0 | |||||||||||||||||||||||||||||||||||
32700.W0426 | No Grip | Stainless | 6 | M12x1,5 | - | M 6 | - | 6 | 20 | 6 | 10 | 17 | 14 | 5.5 | 13 | 23.0 | |||||||||||||||||||
£ 23.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Grip Material Stainless d1
-0.02|-0.04 6 d2 M12x1,5 d3 - d4 M 6 l1
≈ - l2
min. 6 l3 20 l4 6 l5 10 l6
min. 17 A/F 14 Spring load F1
≈
N 5.5 Spring load F2
≈
N 13 Weight
g 23.0 | |||||||||||||||||||||||||||||||||||
32700.W0428 | No Grip | Stainless | 8 | M16x1,5 | - | M 8 | - | 8 | 26 | 8 | 12 | 23 | 19 | 11.5 | 28 | 54.0 | |||||||||||||||||||
£ 30.97 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Grip Material Stainless d1
-0.02|-0.04 8 d2 M16x1,5 d3 - d4 M 8 l1
≈ - l2
min. 8 l3 26 l4 8 l5 12 l6
min. 23 A/F 19 Spring load F1
≈
N 11.5 Spring load F2
≈
N 28 Weight
g 54.0 | |||||||||||||||||||||||||||||||||||
32700.W0430 | No Grip | Stainless | 10 | M20x1,5 | - | M 8 | - | 10 | 33 | 10 | 12 | 30 | 22 | 23.0 | 54 | 79.0 | |||||||||||||||||||
£ 51.28 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Grip Material Stainless d1
-0.02|-0.04 10 d2 M20x1,5 d3 - d4 M 8 l1
≈ - l2
min. 10 l3 33 l4 10 l5 12 l6
min. 30 A/F 22 Spring load F1
≈
N 23.0 Spring load F2
≈
N 54 Weight
g 79.0 |
Free cutting steel type-
Body: free cutting steel, blackened.
Pin: steel, hardened.
Grip: thermoplastic PA6, black.
Stainless steel type -
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303), nickel plated.
Grip: thermoplastic PA6, black.
"Non Locking" type- pin simply springs back when pull ring relased.
Thread recess on body allows full engagement of thread length. Hexagon collar improves leverage for secure installation.
Without grip temperature resistance up to 250°C .
Distance collars no. 32750 can be used to adapt screw length.
Lock nuts sold separately See Products 65690 and 65692
Grip non-removable.
Spring loads * = statistical average.