Units | Price/unit after discount | Applied Discount |
1-4 | £ 14.37 | 0% |
5-9 | £ 12.93 | 10% |
10-19 | £ 12.21 | 15% |
20-49 | £ 10.78 | 25% |
50+ | £ 9.34 | 35% |
Free cutting steel type-
Body: free cutting steel, blackened.
Pin: steel, hardened.
Grip: thermoplastic PA6, black.
Stainless steel type -
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303), nickel plated.
Grip: thermoplastic PA6, black.
"Non Locking" type- pin simply springs back when pull ring relased.
Thread recess on body allows full engagement of thread length. Hexagon collar improves leverage for secure installation.
Without grip temperature resistance up to 250°C .
Distance collars no. 32750 can be used to adapt screw length.
Lock nuts sold separately See Products 65690 and 65692
Grip non-removable.
Spring loads * = statistical average.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com