Price & Availability | Article | Type | Material | d1 -0.02|-0.04 | d2 | d4 | d5 | l2 min. | l3 | l4 | l5 | l6 | A/F | Spring load F1 ≈ N | Spring load F2 ≈ N | Weight g | ||||||||||||||||||
32681.W0143 | No Grip | Steel | 4 | M 8x1,0 | M 3 | 7 | 4 | 16 | 5 | 4.5 | 2.5 | 10 | 4.5 | 12.0 | 9 | |||||||||||||||||||
£ 11.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Grip Material Steel d1
-0.02|-0.04 4 d2 M 8x1,0 d4 M 3 d5 7 l2
min. 4 l3 16 l4 5 l5 4.5 l6 2.5 A/F 10 Spring load F1
≈
N 4.5 Spring load F2
≈
N 12.0 Weight
g 9 | ||||||||||||||||||||||||||||||||||
32681.W0144 | No Grip | Steel | 4 | M 8x1,0 | M 3 | 7 | 6 | 16 | 5 | 4.5 | 2.5 | 10 | 4.0 | 12.5 | 9 | |||||||||||||||||||
£ 12.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Grip Material Steel d1
-0.02|-0.04 4 d2 M 8x1,0 d4 M 3 d5 7 l2
min. 6 l3 16 l4 5 l5 4.5 l6 2.5 A/F 10 Spring load F1
≈
N 4.0 Spring load F2
≈
N 12.5 Weight
g 9 | ||||||||||||||||||||||||||||||||||
32681.W0146 | No Grip | Steel | 5 | M10x1,0 | M 4 | 8 | 5 | 18 | 6 | 5.5 | 3.0 | 12 | 5.0 | 15.0 | 16 | |||||||||||||||||||
£ 12.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Grip Material Steel d1
-0.02|-0.04 5 d2 M10x1,0 d4 M 4 d5 8 l2
min. 5 l3 18 l4 6 l5 5.5 l6 3.0 A/F 12 Spring load F1
≈
N 5.0 Spring load F2
≈
N 15.0 Weight
g 16 | ||||||||||||||||||||||||||||||||||
32681.W0147 | No Grip | Steel | 5 | M10x1,0 | M 4 | 8 | 8 | 18 | 6 | 5.5 | 3.0 | 12 | 5.0 | 18.0 | 16 | |||||||||||||||||||
£ 12.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Grip Material Steel d1
-0.02|-0.04 5 d2 M10x1,0 d4 M 4 d5 8 l2
min. 8 l3 18 l4 6 l5 5.5 l6 3.0 A/F 12 Spring load F1
≈
N 5.0 Spring load F2
≈
N 18.0 Weight
g 16 | ||||||||||||||||||||||||||||||||||
32681.W0149 | No Grip | Steel | 6 | M12x1,5 | M 5 | 9 | 6 | 22 | 6 | 7.0 | 3.5 | 14 | 6.5 | 19.0 | 25 | |||||||||||||||||||
£ 13.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Grip Material Steel d1
-0.02|-0.04 6 d2 M12x1,5 d4 M 5 d5 9 l2
min. 6 l3 22 l4 6 l5 7.0 l6 3.5 A/F 14 Spring load F1
≈
N 6.5 Spring load F2
≈
N 19.0 Weight
g 25 | ||||||||||||||||||||||||||||||||||
32681.W0150 | No Grip | Steel | 6 | M12x1,5 | M 5 | 9 | 9 | 22 | 6 | 7.0 | 3.5 | 14 | 6.0 | 25.0 | 25 | |||||||||||||||||||
£ 13.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Grip Material Steel d1
-0.02|-0.04 6 d2 M12x1,5 d4 M 5 d5 9 l2
min. 9 l3 22 l4 6 l5 7.0 l6 3.5 A/F 14 Spring load F1
≈
N 6.0 Spring load F2
≈
N 25.0 Weight
g 25 | ||||||||||||||||||||||||||||||||||
32681.W0152 | No Grip | Steel | 8 | M16x1,5 | M 6 | 10 | 8 | 26 | 8 | 8.5 | 4.0 | 17 | 8.5 | 26.0 | 55 | |||||||||||||||||||
£ 17.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Grip Material Steel d1
-0.02|-0.04 8 d2 M16x1,5 d4 M 6 d5 10 l2
min. 8 l3 26 l4 8 l5 8.5 l6 4.0 A/F 17 Spring load F1
≈
N 8.5 Spring load F2
≈
N 26.0 Weight
g 55 | ||||||||||||||||||||||||||||||||||
32681.W0153 | No Grip | Steel | 8 | M16x1,5 | M 6 | 10 | 12 | 26 | 8 | 8.5 | 4.0 | 17 | 8.5 | 28.0 | 55 | |||||||||||||||||||
£ 17.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Grip Material Steel d1
-0.02|-0.04 8 d2 M16x1,5 d4 M 6 d5 10 l2
min. 12 l3 26 l4 8 l5 8.5 l6 4.0 A/F 17 Spring load F1
≈
N 8.5 Spring load F2
≈
N 28.0 Weight
g 55 | ||||||||||||||||||||||||||||||||||
32681.W0155 | No Grip | Steel | 10 | M16x1,5 | M 6 | 10 | 12 | 26 | 8 | 8.5 | 4.0 | 17 | 9.5 | 38.0 | 56 | |||||||||||||||||||
£ 17.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Grip Material Steel d1
-0.02|-0.04 10 d2 M16x1,5 d4 M 6 d5 10 l2
min. 12 l3 26 l4 8 l5 8.5 l6 4.0 A/F 17 Spring load F1
≈
N 9.5 Spring load F2
≈
N 38.0 Weight
g 56 | ||||||||||||||||||||||||||||||||||
32681.W0156 | No Grip | Steel | 12 | M20x1,5 | M 6 | 12 | 15 | 33 | 10 | 8.5 | 4.0 | 22 | 11.5 | 40.0 | 111 | |||||||||||||||||||
£ 24.30 per unit (click for quantity discounts) Ready to despatch 310 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Grip Material Steel d1
-0.02|-0.04 12 d2 M20x1,5 d4 M 6 d5 12 l2
min. 15 l3 33 l4 10 l5 8.5 l6 4.0 A/F 22 Spring load F1
≈
N 11.5 Spring load F2
≈
N 40.0 Weight
g 111 | ||||||||||||||||||||||||||||||||||
32681.W0157 | No Grip | Steel | 16 | M24 x 2 | M8 | 15 | 20 | 38 | 12 | 11.5 | 5.0 | 27 | 13.0 | 54.0 | 194 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Type No Grip Material Steel d1
-0.02|-0.04 16 d2 M24 x 2 d4 M8 d5 15 l2
min. 20 l3 38 l4 12 l5 11.5 l6 5.0 A/F 27 Spring load F1
≈
N 13.0 Spring load F2
≈
N 54.0 Weight
g 194 | ||||||||||||||||||||||||||||||||||
32681.W0243 | No Grip | Stainless | 4 | M 8x1,0 | M 3 | 7 | 4 | 16 | 5 | 4.5 | 2.5 | 10 | 4.5 | 12.0 | 9 | |||||||||||||||||||
£ 19.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Grip Material Stainless d1
-0.02|-0.04 4 d2 M 8x1,0 d4 M 3 d5 7 l2
min. 4 l3 16 l4 5 l5 4.5 l6 2.5 A/F 10 Spring load F1
≈
N 4.5 Spring load F2
≈
N 12.0 Weight
g 9 | ||||||||||||||||||||||||||||||||||
32681.W0244 | No Grip | Stainless | 4 | M 8x1,0 | M 3 | 7 | 6 | 16 | 5 | 4.5 | 2.5 | 10 | 4.0 | 12.5 | 9 | |||||||||||||||||||
£ 19.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Grip Material Stainless d1
-0.02|-0.04 4 d2 M 8x1,0 d4 M 3 d5 7 l2
min. 6 l3 16 l4 5 l5 4.5 l6 2.5 A/F 10 Spring load F1
≈
N 4.0 Spring load F2
≈
N 12.5 Weight
g 9 | ||||||||||||||||||||||||||||||||||
32681.W0246 | No Grip | Stainless | 5 | M10x1,0 | M 4 | 8 | 5 | 18 | 6 | 5.5 | 3.0 | 12 | 5.0 | 15.0 | 16 | |||||||||||||||||||
£ 20.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Grip Material Stainless d1
-0.02|-0.04 5 d2 M10x1,0 d4 M 4 d5 8 l2
min. 5 l3 18 l4 6 l5 5.5 l6 3.0 A/F 12 Spring load F1
≈
N 5.0 Spring load F2
≈
N 15.0 Weight
g 16 | ||||||||||||||||||||||||||||||||||
32681.W0247 | No Grip | Stainless | 5 | M10x1,0 | M 4 | 8 | 8 | 18 | 6 | 5.5 | 3.0 | 12 | 5.0 | 18.0 | 16 | |||||||||||||||||||
£ 20.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Grip Material Stainless d1
-0.02|-0.04 5 d2 M10x1,0 d4 M 4 d5 8 l2
min. 8 l3 18 l4 6 l5 5.5 l6 3.0 A/F 12 Spring load F1
≈
N 5.0 Spring load F2
≈
N 18.0 Weight
g 16 | ||||||||||||||||||||||||||||||||||
32681.W0249 | No Grip | Stainless | 6 | M12x1,5 | M 5 | 9 | 6 | 22 | 6 | 7.0 | 3.5 | 14 | 6.5 | 19.0 | 25 | |||||||||||||||||||
£ 23.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Grip Material Stainless d1
-0.02|-0.04 6 d2 M12x1,5 d4 M 5 d5 9 l2
min. 6 l3 22 l4 6 l5 7.0 l6 3.5 A/F 14 Spring load F1
≈
N 6.5 Spring load F2
≈
N 19.0 Weight
g 25 | ||||||||||||||||||||||||||||||||||
32681.W0250 | No Grip | Stainless | 6 | M12x1,5 | M 5 | 9 | 9 | 22 | 6 | 7.0 | 3.5 | 14 | 6.0 | 25.0 | 25 | |||||||||||||||||||
£ 23.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Grip Material Stainless d1
-0.02|-0.04 6 d2 M12x1,5 d4 M 5 d5 9 l2
min. 9 l3 22 l4 6 l5 7.0 l6 3.5 A/F 14 Spring load F1
≈
N 6.0 Spring load F2
≈
N 25.0 Weight
g 25 | ||||||||||||||||||||||||||||||||||
32681.W0252 | No Grip | Stainless | 8 | M16x1,5 | M 6 | 10 | 8 | 26 | 8 | 8.5 | 4.0 | 17 | 8.5 | 26.0 | 55 | |||||||||||||||||||
£ 30.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Grip Material Stainless d1
-0.02|-0.04 8 d2 M16x1,5 d4 M 6 d5 10 l2
min. 8 l3 26 l4 8 l5 8.5 l6 4.0 A/F 17 Spring load F1
≈
N 8.5 Spring load F2
≈
N 26.0 Weight
g 55 | ||||||||||||||||||||||||||||||||||
32681.W0253 | No Grip | Stainless | 8 | M16x1,5 | M 6 | 10 | 12 | 26 | 8 | 8.5 | 4.0 | 17 | 8.5 | 28.0 | 55 | |||||||||||||||||||
£ 32.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Grip Material Stainless d1
-0.02|-0.04 8 d2 M16x1,5 d4 M 6 d5 10 l2
min. 12 l3 26 l4 8 l5 8.5 l6 4.0 A/F 17 Spring load F1
≈
N 8.5 Spring load F2
≈
N 28.0 Weight
g 55 | ||||||||||||||||||||||||||||||||||
32681.W0255 | No Grip | Stainless | 10 | M16x1,5 | M 6 | 10 | 12 | 26 | 8 | 8.5 | 4.0 | 17 | 9.5 | 38.0 | 56 | |||||||||||||||||||
£ 30.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Grip Material Stainless d1
-0.02|-0.04 10 d2 M16x1,5 d4 M 6 d5 10 l2
min. 12 l3 26 l4 8 l5 8.5 l6 4.0 A/F 17 Spring load F1
≈
N 9.5 Spring load F2
≈
N 38.0 Weight
g 56 | ||||||||||||||||||||||||||||||||||
32681.W0256 | No Grip | Stainless | 12 | M20x1,5 | M 6 | 12 | 15 | 33 | 10 | 8.5 | 4.0 | 22 | 11.5 | 40.0 | 111 | |||||||||||||||||||
£ 44.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Grip Material Stainless d1
-0.02|-0.04 12 d2 M20x1,5 d4 M 6 d5 12 l2
min. 15 l3 33 l4 10 l5 8.5 l6 4.0 A/F 22 Spring load F1
≈
N 11.5 Spring load F2
≈
N 40.0 Weight
g 111 | ||||||||||||||||||||||||||||||||||
32681.W0257 | No Grip | Stainless | 16 | M24 x 2 | M8 | 15 | 20 | 38 | 12 | 11.5 | 5.0 | 27 | 13.0 | 54.0 | 194 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Type No Grip Material Stainless d1
-0.02|-0.04 16 d2 M24 x 2 d4 M8 d5 15 l2
min. 20 l3 38 l4 12 l5 11.5 l6 5.0 A/F 27 Spring load F1
≈
N 13.0 Spring load F2
≈
N 54.0 Weight
g 194 |
Free cutting steel type-
Body: free cutting steel, blackened.
Pin: steel, hardened.
Stainless steel type -
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303), nickel plated.
"Non Locking" type- pin simply springs back when grip relased.
Thread recess on body allows full engagement of thread length. Hexagon collar improves leverage for secure installation. Benefits from a more compact design and hence shorter overall length.
Temperature resistance up to 250°C
Distance collars no. 32750 can be used to adapt screw length.
Lock nuts sold separately. See products 65690 & 65692
Spring loads * = statistical average.
Threaded head of d4 enables use of larger handle or grip better suited to your application. See palm grip no. 70000, or similar.