Units | Price/unit after discount | Applied Discount |
1-4 | £ 12.71 | 0% |
5-9 | £ 11.44 | 10% |
10-19 | £ 10.80 | 15% |
20-49 | £ 9.53 | 25% |
50+ | £ 8.26 | 35% |
Free cutting steel type-
Body: free cutting steel, blackened.
Pin: steel, hardened.
Stainless steel type -
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303), nickel plated.
"Non Locking" type- pin simply springs back when grip relased.
Thread recess on body allows full engagement of thread length. Hexagon collar improves leverage for secure installation. Benefits from a more compact design and hence shorter overall length.
Temperature resistance up to 250°C
Distance collars no. 32750 can be used to adapt screw length.
Lock nuts sold separately. See products 65690 & 65692
Spring loads * = statistical average.
Threaded head of d4 enables use of larger handle or grip better suited to your application. See palm grip no. 70000, or similar.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com