Price & Availability | Article | Type | Material | d1 -0.02|-0.04 | d2 | d4 | d5 | l2 min. | l3 | l4 | l5 | l6 | A/F | Spring load F1 ≈ N | Spring load F2 ≈ N | Weight g | ||||||||||||||||||
32681.W0156 | No Grip | Steel | 12 | M20x1,5 | M 6 | 12 | 15 | 33 | 10 | 8.5 | 4.0 | 22 | 11.5 | 40.0 | 111 | |||||||||||||||||||
£ 24.30 per unit (click for quantity discounts) Ready to despatch 310 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type No Grip Material Steel d1
-0.02|-0.04 12 d2 M20x1,5 d4 M 6 d5 12 l2
min. 15 l3 33 l4 10 l5 8.5 l6 4.0 A/F 22 Spring load F1
≈
N 11.5 Spring load F2
≈
N 40.0 Weight
g 111 |
Free cutting steel type-
Body: free cutting steel, blackened.
Pin: steel, hardened.
Stainless steel type -
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303), nickel plated.
"Non Locking" type- pin simply springs back when grip relased.
Thread recess on body allows full engagement of thread length. Hexagon collar improves leverage for secure installation. Benefits from a more compact design and hence shorter overall length.
Temperature resistance up to 250°C
Distance collars no. 32750 can be used to adapt screw length.
Lock nuts sold separately. See products 65690 & 65692
Spring loads * = statistical average.
Threaded head of d4 enables use of larger handle or grip better suited to your application. See palm grip no. 70000, or similar.