Price & Availability | Article | Type | Material | d1 -0.02|-0.04 | d2 | d4 | d5 | l2 min. | l3 | l4 | l5 | l6 | A/F | Spring load F1 ≈ N | Spring load F2 ≈ N | Weight g | ||||||
32681.W0157 | No Grip | Steel | 16 | M24 x 2 | M8 | 15 | 20 | 38 | 12 | 11.5 | 5.0 | 27 | 13.0 | 54.0 | 194 | |||||||
Ready to despatch 0 Need more? Please call us.
Type No Grip Material Steel d1
-0.02|-0.04 16 d2 M24 x 2 d4 M8 d5 15 l2
min. 20 l3 38 l4 12 l5 11.5 l6 5.0 A/F 27 Spring load F1
≈
N 13.0 Spring load F2
≈
N 54.0 Weight
g 194 | ||||||||||||||||||||||
32681.W0257 | No Grip | Stainless | 16 | M24 x 2 | M8 | 15 | 20 | 38 | 12 | 11.5 | 5.0 | 27 | 13.0 | 54.0 | 194 | |||||||
Ready to despatch 0 Need more? Please call us.
Type No Grip Material Stainless d1
-0.02|-0.04 16 d2 M24 x 2 d4 M8 d5 15 l2
min. 20 l3 38 l4 12 l5 11.5 l6 5.0 A/F 27 Spring load F1
≈
N 13.0 Spring load F2
≈
N 54.0 Weight
g 194 |
Free cutting steel type-
Body: free cutting steel, blackened.
Pin: steel, hardened.
Stainless steel type -
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303), nickel plated.
"Non Locking" type- pin simply springs back when grip relased.
Thread recess on body allows full engagement of thread length. Hexagon collar improves leverage for secure installation. Benefits from a more compact design and hence shorter overall length.
Temperature resistance up to 250°C
Distance collars no. 32750 can be used to adapt screw length.
Lock nuts sold separately. See products 65690 & 65692
Spring loads * = statistical average.
Threaded head of d4 enables use of larger handle or grip better suited to your application. See palm grip no. 70000, or similar.