Price & Availability | CAD | Order No. | Type | Material | d1 tol. h9 |
d2 | d4 | l2 | l3 | l4 =s min. |
l5 | l6 | l7 | l8 | e | A/F | Spring load F1 ≈ N |
Spring load F2 ≈ N |
Tightening torque max. Nm |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32571.W0783 | Non Lock | Stainless | 3 | M 6x1,00 | 12 | 30.0 | - | 3.5 | 12 | 4.5 | - | 10.0 | 6.9 | 6 | 3 | 12 | 2 | 3.2 | ||||||||||||||||||||||||||||||||||||||
£ 7.90 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32571.W0784 | Non Lock | Stainless | 4 | M 6x1,00 | 12 | 30.5 | - | 4.0 | 12 | 4.5 | - | 10.0 | 6.9 | 6 | 3 | 12 | 2 | 4.0 | ||||||||||||||||||||||||||||||||||||||
£ 8.19 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32571.W0785 | Non Lock | Stainless | 5 | M 8x1,25 | 16 | 40.0 | - | 5.0 | 16 | 6.0 | - | 13.5 | 9.2 | 8 | 5 | 24 | 7 | 9.2 | ||||||||||||||||||||||||||||||||||||||
£ 9.54 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32571.W0786 | Non Lock | Stainless | 6 | M10x1,50 | 18 | 49.0 | - | 6.0 | 20 | 7.5 | - | 17.0 | 11.5 | 10 | 5 | 21 | 15 | 18.0 | ||||||||||||||||||||||||||||||||||||||
£ 10.32 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32571.W0788 | Non Lock | Stainless | 8 | M12x1,75 | 21 | 59.0 | - | 8.0 | 24 | 9.0 | - | 20.5 | 13.8 | 12 | 6 | 22 | 20 | 32.0 | ||||||||||||||||||||||||||||||||||||||
£ 12.19 per unit (click for quantity discounts)
Ready to despatch 38 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32571.W0793 | Lock | Stainless | 3 | M 6x1,00 | 12 | - | 32.5 | 3.5 | 12 | - | 7.0 | 10.0 | 6.9 | 6 | 3 | 12 | 2 | 3.8 | ||||||||||||||||||||||||||||||||||||||
£ 8.00 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32571.W0794 | Lock | Stainless | 4 | M 6x1,00 | 12 | - | 33.0 | 4.0 | 12 | - | 7.0 | 10.0 | 6.9 | 6 | 3 | 12 | 2 | 4.2 | ||||||||||||||||||||||||||||||||||||||
£ 8.29 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32571.W0795 | Lock | Stainless | 5 | M 8x1,25 | 16 | - | 43.5 | 5.0 | 16 | - | 9.5 | 13.5 | 9.2 | 8 | 5 | 24 | 7 | 9.8 | ||||||||||||||||||||||||||||||||||||||
£ 9.60 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32571.W0796 | Lock | Stainless | 6 | M10x1,50 | 18 | - | 52.0 | 6.0 | 20 | - | 10.5 | 17.0 | 11.5 | 10 | 5 | 21 | 15 | 18.0 | ||||||||||||||||||||||||||||||||||||||
£ 10.32 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32571.W0798 | Lock | Stainless | 8 | M12x1,75 | 21 | - | 63.5 | 8.0 | 24 | - | 13.5 | 20.5 | 13.8 | 12 | 6 | 22 | 20 | 32.0 | ||||||||||||||||||||||||||||||||||||||
£ 12.19 per unit (click for quantity discounts)
Ready to despatch 41 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303).
Grip: thermoplastic PA 6, black.
"Locking" type- enable pin to be held in retracted/non-projecting position; pull back grip, turn 90º to engage 'locking' on a notched catch.
"Non Locking" type- pin simply springs back when grip relased.
For applications where high precision is not required.
Coarse thread.
Temperature resistance -30° C to +80° C.
Grip non-removable.
Spring loads * = statistical average.