Units | Price/unit after discount | Applied Discount |
1 | £ 42.68 | 0% |
5 | £ 38.41 | 10% |
10 | £ 36.28 | 15% |
20 | £ 32.01 | 25% |
50 | £ 27.74 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 42.68 | 0% |
5 | £ 38.41 | 10% |
10 | £ 36.28 | 15% |
20 | £ 32.01 | 25% |
50 | £ 27.74 | 35% |
Free cutting steel type-
Body: free cutting steel, blackened.
Pin: steel, hardened.
Stainless steel type -
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303), nickel plated.
"Non Locking" type- pin simply springs back when grip relased.
Thread recess on body allows full engagement of thread length. Hexagon collar improves leverage for secure installation. Benefits from a more compact design and hence shorter overall length.
Temperature resistance up to 250°C
Distance collars no. 32750 can be used to adapt screw length.
Lock nuts sold separately. See products 65690 & 65692
Spring loads * = statistical average.
Threaded head of d4 enables use of larger handle or grip better suited to your application. See palm grip no. 70000, or similar.