Price & Availability | CAD | Order No. | Type | Material | d1 -0.02|-0.04 |
d2 | d3 | l1 ≈ |
l2 min. |
l3 | l4 | l5 min. |
A/F | Spring load F1 ≈ N |
Spring load F2 ≈ N |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32710.W0205 | Locking | Steel | 5 | M10x1,0 | 21 | 51.0 | 5 | 17 | 5 | 15 | 12 | 6.0 | 14 | 22 | ||||||||||||||||||||||||||||||||||||||
£ 16.59 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32710.W0206 | Locking | Steel | 6 | M12x1,5 | 25 | 61.0 | 6 | 20 | 6 | 17 | 14 | 5.5 | 13 | 36 | ||||||||||||||||||||||||||||||||||||||
£ 18.63 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32710.W0208 | Locking | Steel | 8 | M16x1,5 | 31 | 75.5 | 8 | 26 | 8 | 23 | 19 | 1.5 | 28 | 79 | ||||||||||||||||||||||||||||||||||||||
£ 22.01 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32710.W0210 | Locking | Steel | 10 | M20x1,5 | 31 | 91.0 | 10 | 33 | 10 | 30 | 22 | 28.0 | 54 | 134 | ||||||||||||||||||||||||||||||||||||||
£ 36.91 per unit (click for quantity discounts)
Ready to despatch 13 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32710.W0605 | Locking | Stainless | 5 | M10x1,0 | 21 | 51.0 | 5 | 17 | 5 | 15 | 12 | 6.0 | 14 | 22 | ||||||||||||||||||||||||||||||||||||||
£ 22.80 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32710.W0606 | Locking | Stainless | 6 | M12x1,5 | 25 | 61.0 | 6 | 20 | 6 | 17 | 14 | 5.5 | 13 | 36 | ||||||||||||||||||||||||||||||||||||||
£ 27.15 per unit (click for quantity discounts)
Ready to despatch 36 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32710.W0608 | Locking | Stainless | 8 | M16x1,5 | 31 | 75.5 | 8 | 26 | 8 | 23 | 19 | 1.5 | 28 | 79 | ||||||||||||||||||||||||||||||||||||||
£ 36.82 per unit (click for quantity discounts)
Ready to despatch 45 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32710.W0610 | Locking | Stainless | 10 | M20x1,5 | 31 | 91.0 | 10 | 33 | 10 | 30 | 22 | 28.0 | 54 | 134 | ||||||||||||||||||||||||||||||||||||||
£ 62.28 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Free cutting steel type-
Body: free cutting steel, blackened.
Pin: hardened steel.
Grip: thermoplastic PA6, black.
Stainless steel type -
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303), nickel plated.
Grip: thermoplastic PA6, black.
"Locking" type- enable pin to be held in retracted/non-projecting position; pull back grip, turn 90° to engage 'locking' on a notched catch.
Thread recess on body allows full engagement of thread length. Hexagon collar improves leverage for secure installation.
Temperature resistance from -30° to +80°C.
Distance collars no. 32750 can be used to adapt screw length.
Lock nuts sold separately.See Products 65690 and 65692
Grip non-removable.
Spring loads * = statistical average.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email sales@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.