Units | Price/unit after discount | Applied Discount |
1 | £ 11.19 | 0% |
5 | £ 10.07 | 10% |
10 | £ 9.51 | 15% |
20 | £ 8.39 | 25% |
50 | £ 7.27 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 11.19 | 0% |
5 | £ 10.07 | 10% |
10 | £ 9.51 | 15% |
20 | £ 8.39 | 25% |
50 | £ 7.27 | 35% |
Free Cutting Steel Type-
Body: free cutting steel, blackened.
Pin: steel, hardened.
Grip: thermoplastic PA6, black.
Stainless steel type -
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303), nickel plated.
Grip: thermoplastic PA6, black.
"Non Locking" type- pin simply springs back when pull ring released.
Plungers without grip enable your own adaptation with actuation grip/lever to your own design. Installation requires use of specific assembly tool, see data table.
Without grip temperature resistance up to 250°C.
Lock nuts sold separately. See Products 65690 or 65692.
Grip non-removable.
Spring loads * = statistical average.