Body: SUS303 Stainless Steel, Shank: SKS3 steel, Electroless nickel plated, Quenched and tempered Pin: SUS440C stainless steel, Quenched and tempered. Knob: 33965.W2500 & 33962.W3400, Polyamide (glass-fiber reinforced), 33965.W2501 & 33965.W3401, SCS13 Stainless steel (Equivalent to SUS304). Spring A: Equivalent to SWOSC-V steel. Spring B: SUS316J1 stainless steel
One-touch fasteners are the ideal solution for applications requiring rapid and recurring change over of tooling or set ups. Use in applications as diverse as bottling processes, machine covers, changing of cogs and drive belts. One-touch fasteners provide a quick, simple and secure change over solution - no time waste in unfastning screws or other permanent fixings, and no opportunity for lost fixings in your machinery.
To use with Locking Receptacle 33966.
For panel thickness 3-6mm, spacer 33967 is required