Units | Price/unit after discount | Applied Discount |
1 | £ 5.79 | 0% |
20 | £ 5.21 | 10% |
50 | £ 4.92 | 15% |
100 | £ 4.34 | 25% |
500 | £ 3.76 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 5.79 | 0% |
20 | £ 5.21 | 10% |
50 | £ 4.92 | 15% |
100 | £ 4.34 | 25% |
500 | £ 3.76 | 35% |
Body: stainless steel 1.4305 (AISI 303).
Ball: ball bearing steel 1.3505 (100Cr6) hardened.
Spring: stainless steel
Used for locating, applying pressure or lifting off.
Temperature range up to +250ºC. Spring load * = statistical average value.
These are press fit spring plungers, use tolerance of F8 for easy fit, or H9 when tight fit required. These tolerances vary with material type, hence a trial hole is recommended.
Special types available on request.