Spring Plungers
smooth model, with collar
Price & Availability | CAD | Order No. | Pin type | d1 +0.1|+0.04 |
d2 | d3 | d4 | d5 ±0.04 |
l1 | l2 ≈ |
l3 ≈ |
l4 ≈ |
s1 | Spring load F1 ≈ N |
Spring load F2 ≈ N |
Temperature max. °C |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32282.W0104 | Stainless | 4 | 2.8 | 4.6 | 3.85 | 4 | 10.7 | 0.9 | 1.8 | 5.6 | 2.7 | 3.0 | 8.2 | +250 | 0.7 | ||||||||||||||||||||||||||||||||||||||
£ 4.62 per unit (click for quantity discounts)
Ready to despatch 27 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
32282.W0105 | Stainless | 5 | 3.8 | 5.6 | 4.85 | 5 | 12.0 | 0.9 | 2.1 | 6.0 | 4.0 | 3.3 | 9.0 | +250 | 1.2 | ||||||||||||||||||||||||||||||||||||||
£ 4.84 per unit (click for quantity discounts)
Ready to despatch 25 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
32282.W0106 | Stainless | 6 | 4.8 | 6.5 | 5.85 | 6 | 15.0 | 1.0 | 2.3 | 8.2 | 5.5 | 6.1 | 12.0 | +250 | 2.2 | ||||||||||||||||||||||||||||||||||||||
£ 5.24 per unit (click for quantity discounts)
Ready to despatch 57 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
32282.W0108 | Stainless | 8 | 6.2 | 8.5 | 7.55 | 8 | 18.0 | 1.1 | 2.9 | 9.5 | 6.5 | 9.0 | 20.1 | +250 | 4.2 | ||||||||||||||||||||||||||||||||||||||
£ 5.51 per unit (click for quantity discounts)
Ready to despatch 10789 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
32282.W0110 | Stainless | 10 | 8.1 | 11.0 | 9.55 | 10 | 26.0 | 1.5 | 4.2 | 14.3 | 8.0 | 16.2 | 29.0 | +250 | 9.0 | ||||||||||||||||||||||||||||||||||||||
£ 6.44 per unit (click for quantity discounts)
Ready to despatch 23 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
32282.W0124 | Plastic | 4 | 2.8 | 4.6 | 3.85 | 4 | 10.7 | 0.9 | 1.8 | 5.6 | 2.7 | 3.0 | 8.2 | -30/+50 | 0.5 | ||||||||||||||||||||||||||||||||||||||
£ 4.71 per unit (click for quantity discounts)
Ready to despatch 23 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
32282.W0125 | Plastic | 5 | 3.8 | 5.6 | 4.85 | 5 | 12.0 | 0.9 | 2.1 | 6.0 | 4.0 | 3.3 | 9.0 | -30/+50 | 0.8 | ||||||||||||||||||||||||||||||||||||||
£ 5.11 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
32282.W0126 | Plastic | 6 | 4.8 | 6.5 | 5.85 | 6 | 15.0 | 1.0 | 2.3 | 8.2 | 5.5 | 6.1 | 12.0 | -30/+50 | 1.3 | ||||||||||||||||||||||||||||||||||||||
£ 5.33 per unit (click for quantity discounts)
Ready to despatch 1889 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
32282.W0128 | Plastic | 8 | 6.2 | 8.5 | 7.55 | 8 | 18.0 | 1.1 | 2.9 | 9.5 | 6.5 | 9.0 | 20.1 | -30/+50 | 2.5 | ||||||||||||||||||||||||||||||||||||||
£ 5.51 per unit (click for quantity discounts)
Ready to despatch 43 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
32282.W0130 | Plastic | 10 | 8.1 | 11.0 | 9.55 | 10 | 26.0 | 1.5 | 4.2 | 15.0 | 8.0 | 16.2 | 29.0 | -30/+50 | 5.0 | ||||||||||||||||||||||||||||||||||||||
£ 6.44 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: stainless steel 1.4303 (AISI 305).
Pin: stainless steel 1.4305 (AISI 303), or thermoplastic POM white.
Spring: stainless steel
Used for locating, applying pressure or lifting off.
Thermoplastic type temperature range -30°C to +50°C.
Stainless type, temperature range max. 250°C.
Spring load * = statistical average value.
Special types available on request.
A tolerance of H7 is recommended for the locating hole of d1.