Spring Plungers
smooth model, with collar
Units | Price/unit after discount | Applied Discount |
1 | £ 4.62 | 0% |
20 | £ 4.16 | 10% |
50 | £ 3.93 | 15% |
100 | £ 3.47 | 25% |
500 | £ 3.00 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 4.62 | 0% |
20 | £ 4.16 | 10% |
50 | £ 3.93 | 15% |
100 | £ 3.47 | 25% |
500 | £ 3.00 | 35% |
Body: stainless steel 1.4303 (AISI 305).
Pin: stainless steel 1.4305 (AISI 303), or thermoplastic POM white.
Spring: stainless steel
Used for locating, applying pressure or lifting off.
Thermoplastic type temperature range -30°C to +50°C.
Stainless type, temperature range max. 250°C.
Spring load * = statistical average value.
Special types available on request.
A tolerance of H7 is recommended for the locating hole of d1.