Tombstones
cast iron - semi-finished
Price & Availability | CAD | Order No. | w1 x l1 | w2 ±0.2 |
l2 | l3 ±0.2 |
l4 ±0.2 |
l5 ±0.2 |
d1 | h1 | h2 | s1 +1 |
No. of holes n | For screw | Weight kg |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19500.W0002 | 400x400 | 150 | - | - | 150 | 150 | 12 | 475 | 400 | 81 | 4 | M12 | 150 | ||
19500.W0003 | 400x400 | 150 | 500 | - | 150 | 150 | 12 | 475 | 400 | 81 | 4 | M12 | 173 | ||
19500.W0004 | 500x500 | 200 | - | - | 200 | 200 | 12 | 595 | 500 | 101 | 6 | M12 | 284 | ||
19500.W0005 | 500x500 | 200 | 630 | - | 200 | 200 | 12 | 595 | 500 | 101 | 6 | M12 | 334 | ||
19500.W0006 | 630x630 | 200 | - | - | 200 | 200 | 16 | 725 | 630 | 131 | 6 | M16 | 470 | ||
19500.W0007 | 800x800 | 300 | - | 100 | 300 | 300 | 16 | 910 | 800 | 151 | 8 | M16 | 745 |
Cast iron (GG30).
19510 is the less expensive welded version.