Tombstones
cast iron - semi-finished
Price & Availability | CAD | Order No. | w1 x l1 | w2 ±0.2 |
w3 ±0.013 |
l2 | d1 | h1 | h2 | s1 +1 |
For screw | Weight kg |
---|---|---|---|---|---|---|---|---|---|---|---|---|
19510.W0120 | 400x400 | 150 | 150 | 400 | 12 | 475 | 425 | 121 | M12 | 148 | ||
19510.W0140 | 500x500 | 200 | 200 | 500 | 12 | 600 | 545 | 151 | M12 | 274 | ||
19510.W0160 | 630x630 | 200 | 200 | 630 | 16 | 725 | 660 | 181 | M16 | 395 |
Steel, welded.
Special designs upon request.
Lower cost alternative to cast version.