Coolant Nozzles
black eye
Units | Price/unit after discount | Applied Discount |
1 | £ 29.65 | 0% |
5 | £ 28.17 | 5% |
10 | £ 26.69 | 10% |
20 | £ 25.20 | 15% |
50 | £ 22.24 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 29.65 | 0% |
5 | £ 28.17 | 5% |
10 | £ 26.69 | 10% |
20 | £ 25.20 | 15% |
50 | £ 22.24 | 25% |
Body: acetal.
Ball and tube: stainless steel.
Max. temperature 70°C.
Max. pressure 10 bar.
symbola/symbol is an angle of adjustment either side of centre line.
Converts any NPT or BSPT hole to a fully adjustable nozzle.
Easy adjustment.
Choose large orifice for maximum flow and smaller orifices when using multiple nozzles.