Mono Bloc Clamps
Price & Availability | Order No. | Arm type | Clamp reach l1 | Clamping force max. kN |
Clamping height h1 | h2 | h3 | l2 | l3 | r1 | w1 | w2 | A/F | Torque to max. Nm |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10650.W0020 | Short | 33 | 16 | 0 to 80 | 89 | 49 | 108 | 12.5 | r 77 | 40 | 16 | 11 | 80 | |||||||||||||||||||||||||||||||
£ 481.53 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
10650.W0030 | Long | 61 | 12 | -8 to 102 | 89 | 49 | 108 | 12.5 | r105 | 40 | 16 | 11 | 80 | |||||||||||||||||||||||||||||||
£ 490.76 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
10650.W0035 | Extra Long | 132 | 8 | -43 to 155 | 89 | 49 | 108 | 12.5 | r176 | 40 | 16 | 11 | 80 | |||||||||||||||||||||||||||||||
£ 546.33 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Aluminium body, steel arm and screw.
Aluminium clamping pad.
Can be used with our stackable riser elements to increase the clamping height if required (see part 10651).
Supplied with clamping key (10651.W1140). Clamping screws for mounting to machine bed etc. supplied separately, see part no. 10654.
Can be used on T-slot tables or tapped holes.
Available as a box set, see part 10653.