Mono Bloc Clamps
Price & Availability | Order No. | Arm type | Clamp reach l1 | Clamping force max. kN |
Clamping height h1 min.|max. |
h2 | h3 | l2 | l3 | r1 | w1 | w2 | A/F | Torque to max. Nm |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10655.W0020 | Short | 54 | 6.5 | -15 to 58 | 62.5 | 31 | 73 | 11 | r 76 | 32 | 16 | 8 | 30 | |||||||||||||||||||||||||||||||
£ 423.66 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
10655.W0025 | Long | 100 | 4.2 | -40 to 90 | 62.5 | 31 | 73 | 11 | r122 | 32 | 16 | 8 | 30 | |||||||||||||||||||||||||||||||
£ 451.47 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Aluminium body, steel arm and screw. Aluminium thrust product.
Small clamping footprint with high clamping force. Supplied with key and clamping screw (M8 x 30mm) for mounting to machine bed.
For spacer elements see part no. 10656.