Mono Bloc Clamps
Price & Availability | Order No. | Description | Clamp reach | Clamping force max. kN |
Clamping height min.|max. |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10657.W0100 | Piccolo Clamp Set | 54 | 6.5 | 0 to 118 | |||||||||||||||||||||||||||||||
£ 1,287.06 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Comprises of two piccolo clamping elements (short 10655.W0020 and long 10655.W0025), two spacer elements (2 x 10656.W0030), one clamping key (10656.W0180), one extra long arm, four M10 screws and six M10 T-nuts (with spring) for 14, 16 and 18mm slots.