Clamping Module - Single
flanged
Price & Availability | Order No. | h1 | h2 | Suitable clamping module 12043 | Type | Size | d2 | d3 | Precision d1 tol. g6 |
Standard d1 -0.02|-0.05 |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12048.W0108 | 4 | 5.0 | 8 | Standard | 8 | 11.5 | M 6x1,00 | - | 8 | 4 | |||||||||||||||||||||||||||||||||||||
£ 21.51 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
12048.W0111 | 5 | 5.0 | 11 | Standard | 11 | 15.5 | M 8x1,25 | - | 12 | 8 | |||||||||||||||||||||||||||||||||||||
£ 21.51 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
12048.W0116 | 8 | 6.0 | 16 | Standard | 16 | 24.5 | M12x1,75 | - | 18 | 27 | |||||||||||||||||||||||||||||||||||||
£ 25.25 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
12048.W0121 | 10 | 7.5 | 21 | Standard | 21 | 31.5 | M16x2,00 | - | 22 | 51 | |||||||||||||||||||||||||||||||||||||
£ 28.85 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
12048.W0208 | 4 | 5.0 | 8 | Precision | 8 | 11.5 | M 6x1,00 | 8 | - | 4 | |||||||||||||||||||||||||||||||||||||
£ 68.52 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
12048.W0211 | 5 | 5.0 | 11 | Precision | 11 | 15.5 | M 8x1,25 | 12 | - | 8 | |||||||||||||||||||||||||||||||||||||
£ 68.52 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
12048.W0216 | 8 | 6.0 | 16 | Precision | 16 | 24.5 | M12x1,75 | 18 | - | 27 | |||||||||||||||||||||||||||||||||||||
£ 70.92 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
12048.W0221 | 10 | 7.5 | 21 | Precision | 21 | 31.5 | M16x2,00 | 22 | - | 51 | |||||||||||||||||||||||||||||||||||||
£ 74.51 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Steel (C45E), tempered, black oxide finish, precision ground (precision type only)
Can be used to increase the accuracy of flanged single clamping module (see part no. 12043) location on the fixture plate.
Can achieve clamping module locating repeatability of up to 5 microns (precision type), or 0,1mm (standard type).
Only the precision type is precision ground for increased locating accuracy.