Units | Price/unit after discount | Applied Discount |
1 | £ 897.74 | 0% |
3 | £ 852.85 | 5% |
5 | £ 807.97 | 10% |
10 | £ 763.08 | 15% |
Units | Price/unit after discount | Applied Discount |
1 | £ 897.74 | 0% |
3 | £ 852.85 | 5% |
5 | £ 807.97 | 10% |
10 | £ 763.08 | 15% |
Body: tool steel (1.2842), blackened.
Top cone: steel, case hardened, blackened and ground.
Ball: stainless steel (1.4112), hardened and burnished.
Tension spring: stainless steel, 1.4310 (AISI 301)
Suitable for concentric positioning and chucking inside holes with surfaces prone to damage.
Locking pin for precise ball positioning.
For deep installation applications, "d2 max." must be maintained for clearance.
Repeatability and rotational accuracy, ±0,025.
Suitable for perforated walls prone to damage, machining centres, welding devices, transfer units, assembly units etc.