Units | Price/unit after discount | Applied Discount |
1 | £ 797.89 | 0% |
3 | £ 758.00 | 5% |
5 | £ 718.10 | 10% |
10 | £ 678.21 | 15% |
Units | Price/unit after discount | Applied Discount |
1 | £ 797.89 | 0% |
3 | £ 758.00 | 5% |
5 | £ 718.10 | 10% |
10 | £ 678.21 | 15% |
Body: tool steel, blackened.
Top cone: case hardened stainless steel 1.4112, blackened and ground.
Ball: stainless steel, 1.4034. hardened and ground.
Spring: stainless steel, 1.4310 (AISI 301).
For deep installation applications, "d2 max." must be maintained for clearance. A locking pin can be used for precise ball positioning.
Suitable for concentric positioning and chucking inside holes, repeatability and rotary accuracy ±0,025.
Precise self-centering, providing clamping and positioning of components.
If machining delicate components, see parts 12061.