2.2 Ton Clamp
movable jaw & smooth face
Units | Price/unit after discount | Applied Discount |
1 | £ 1,953.26 | 0% |
5 | £ 1,855.60 | 5% |
10 | £ 1,757.93 | 10% |
20 | £ 1,660.27 | 15% |
Units | Price/unit after discount | Applied Discount |
1 | £ 1,953.26 | 0% |
5 | £ 1,855.60 | 5% |
10 | £ 1,757.93 | 10% |
20 | £ 1,660.27 | 15% |
Clamp rail: steel, hardened and ground faces.
Clamps: hardened steel, with spring steel clamping element.
Stops: spring steel.
A low height, very powerful compact clamp system.
These clamps have a unique sideways and downwards clamping action.
Maximum workpiece capacity 280mm.
Provided with specially ground location bolts Ø10,2 - M10.
Also available with serrated jaws.