Units | Price/unit after discount | Applied Discount |
1 | £ 290.08 | 0% |
3 | £ 261.07 | 10% |
5 | £ 246.57 | 15% |
10 | £ 232.06 | 20% |
20 | £ 217.56 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 290.08 | 0% |
3 | £ 261.07 | 10% |
5 | £ 246.57 | 15% |
10 | £ 232.06 | 20% |
20 | £ 217.56 | 25% |
Body: aluminium.
Spindle: steel, heat treated with trapezoidal self-locking thread.
Thread protected against swarf ingress.
For individual parts and to make up greater heights please see no. 14140.
Set contents:
1 x main screwjack
1 x large spacer (25,0mm)
1 x small spacer (12,5mm)
1 x aluminium base
1 x magnetic base
Max. static load (kN.) applies up to maximum height of 350mm. Do not use above these heights.
Main screw jack has a centering hole Ø12mm, for fitting of support and positioning pads nos. 15030 - 15080.
Do not adjust screw jack under load.