Units | Price/unit after discount | Applied Discount |
1 | £ 108.48 | 0% |
5 | £ 97.63 | 10% |
15 | £ 92.21 | 15% |
25 | £ 86.78 | 20% |
Units | Price/unit after discount | Applied Discount |
1 | £ 108.48 | 0% |
5 | £ 97.63 | 10% |
15 | £ 92.21 | 15% |
25 | £ 86.78 | 20% |
Clamps: steel, heat-treated, blackened. Protective face: brass, brazed.
Type one: clamp only.
Type two: clamp and support screw only.
Type three: clamp, support screw and T-bolt set.
h1 - dependent on depth of slot and position of fixture nut.
The protective brass plate, brazed on to the clamp, acts to protect the workpiece from damage under clamping.
Often used for clamping press tools.
Used with:
10680 ratchet clamp level, 21000 T-slot bolt, 24400 collar nut, 25000 plain washer.
Replacement support screw see part nos. 34500 and 34520.