Units | Price/unit after discount | Applied Discount |
1 | £ 541.51 | 0% |
10 | £ 487.36 | 10% |
20 | £ 460.28 | 15% |
50 | £ 433.21 | 20% |
100 | £ 379.06 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 541.51 | 0% |
10 | £ 487.36 | 10% |
20 | £ 460.28 | 15% |
50 | £ 433.21 | 20% |
100 | £ 379.06 | 30% |
Body: steel, heat-treated and black coated.
Lever: steel, heat-treated and silver coated.
Assembly and set-up:
1. Take out stop pin ISO 4762-M 6 x 10.
2. Move back and take out clamping lever.
3. Tightening by two screws with internal hexagon (included).
4. Place clamping lever in sliding rail.
5. Tighten clamping screw to torque required.
The clamps are corrosion resistant, provide easy clamping of varied heights with strong clamping forces. The self-locking clamping lever allows the clamp to be used in horizontal or vertical orientations. Slide back the clamping lever to allow access to parts. Corrosion resistant coating is applied to the spacer elements (see order no's 10592.W0112 and 10592.W0116).