Adj. Plain Clamps
with adjusting screw
Units | Price/unit after discount | Applied Discount |
1 | £ 114.05 | 0% |
10 | £ 102.65 | 10% |
20 | £ 96.94 | 15% |
50 | £ 91.24 | 20% |
100 | £ 79.84 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 114.05 | 0% |
10 | £ 102.65 | 10% |
20 | £ 96.94 | 15% |
50 | £ 91.24 | 20% |
100 | £ 79.84 | 30% |
Steel, tempered and burnished.
The weight saving device allows a 50% reduction in weight with no effect on clamping force that can be applied. Useful for rotating applications.
For clamping, T-bolts no. 21000 (DIN 787), studs no. 21100 (DIN 6379) and cheese head screws (ISO 4762) can be used.