Units | Price/unit after discount | Applied Discount |
1 | £ 93.58 | 0% |
5 | £ 84.22 | 10% |
15 | £ 79.54 | 15% |
25 | £ 74.86 | 20% |
Units | Price/unit after discount | Applied Discount |
1 | £ 93.58 | 0% |
5 | £ 84.22 | 10% |
15 | £ 79.54 | 15% |
25 | £ 74.86 | 20% |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings (grease suitable for food industry use).
Handle: oil-resistant plastic handle with large grip area.
The safety knob locks the clamp in the closed position. This prevents opening under vibration or inadvertent movement of the clamping arm when loading or unloading a fixture.
Pull out the safety knob to release the clamp.
The h2 engagement height (23mm) must be adhered to, ensure safety knob functionality.
The length of the hook is adjustable up to 12mm. Adjustment is made by rotating the threaded hook to extend or contract its reach.
Use counter strike 41740.W0013, order separately.
Temperature range -10°C to +80°C.