Toggle Clamps
push-pull - compact
Units | Price/unit after discount | Applied Discount |
1 | £ 83.47 | 0% |
5 | £ 75.12 | 10% |
15 | £ 70.95 | 15% |
25 | £ 66.78 | 20% |
Units | Price/unit after discount | Applied Discount |
1 | £ 83.47 | 0% |
5 | £ 75.12 | 10% |
15 | £ 70.95 | 15% |
25 | £ 66.78 | 20% |
Body: stainless steel (AISI 304, 1.4301), polished.
Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings.
Ergonomic soft feel, oil-resistant handle with large grip area.
Supplied complete with stainless clamping screw (with rubber pad).
Long clamping stroke. Lever can be set to any angle relative to base.
Suitable for use in the food industry.
Temperature range -10°C to +80°C.