Toggle Clamps
push-pull - compact
Price & Availability | CAD | Order No. | Size | F1 kN |
F2 kN |
Clamping screw | Stroke s1 | h1 | h2 | l1 | l2 | Weight g |
l3 min. |
l3 max. |
l4 min. |
l4 max. |
l5 | l6 | l7 | l8 | w1 | w2 | d1 | d2 | d3 | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41890.W0000 | 0 | 0.8 | 0.8 | M 4x20 | 16 | 49.3 | 12 | 66.5 | 54 | 65 | 17 | 33 | 12 | 20 | 16 | 13 | 10 | 6.5 | 25 | 16.0 | M10x1,0 | 4.5 | 6.5 | ||||||||||||||||||||||||||||||||
£ 83.47 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
41890.W0003 | 3 | 2.5 | 2.5 | M 8x35 | 32 | 110.0 | 25 | 140.0 | 132 | 445 | 37 | 69 | 22 | 35 | 30 | 30 | 22 | 13.0 | 60 | 29,5-42,5 | M20x1,5 | 6.5 | 12.0 | ||||||||||||||||||||||||||||||||
£ 124.55 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Size | F1 kN |
F2 kN |
Clamping screw | Stroke s1 | h1 | h2 | l1 | l2 | Weight g |
l3 min. |
l3 max. |
l4 min. |
l4 max. |
l5 | l6 | l7 | l8 | w1 | w2 | d1 | d2 | d3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41890.W0000 | 0 | 0.8 | 0.8 | M 4x20 | 16 | 49.3 | 12 | 66.5 | 54 | 65 | 17 | 33 | 12 | 20 | 16 | 13 | 10 | 6.5 | 25 | 16.0 | M10x1,0 | 4.5 | 6.5 |
41890.W0003 | 3 | 2.5 | 2.5 | M 8x35 | 32 | 110.0 | 25 | 140.0 | 132 | 445 | 37 | 69 | 22 | 35 | 30 | 30 | 22 | 13.0 | 60 | 29,5-42,5 | M20x1,5 | 6.5 | 12.0 |
Body: stainless steel (AISI 304, 1.4301), polished.
Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings.
Ergonomic soft feel, oil-resistant handle with large grip area.
Supplied complete with stainless clamping screw (with rubber pad).
Long clamping stroke. Lever can be set to any angle relative to base.
Suitable for use in the food industry.
Temperature range -10°C to +80°C.