Toggle Clamps
horizontal
Units | Price/unit after discount | Applied Discount |
1 | £ 150.31 | 0% |
10 | £ 135.28 | 10% |
15 | £ 127.76 | 15% |
25 | £ 120.25 | 20% |
50 | £ 105.22 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 150.31 | 0% |
10 | £ 135.28 | 10% |
15 | £ 127.76 | 15% |
25 | £ 120.25 | 20% |
50 | £ 105.22 | 30% |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes (sizes 2-6).
Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw (with rubber pad).
Temperature range -10°C to +80°C.
For stainless steel version see part no. 41020.