Toggle Clamps
horizontal
Units | Price/unit after discount | Applied Discount |
1 | £ 69.43 | 0% |
10 | £ 62.49 | 10% |
15 | £ 59.02 | 15% |
25 | £ 55.54 | 20% |
50 | £ 48.60 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 69.43 | 0% |
10 | £ 62.49 | 10% |
15 | £ 59.02 | 15% |
25 | £ 55.54 | 20% |
50 | £ 48.60 | 30% |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes.
Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw (with rubber pad).
Temperature range -10°C to +80°C. With increased clamping force.
Also available in stainless steal part no. 41001.W0301 - .W0304.