Units | Price/unit after discount | Applied Discount |
1 | £ 131.52 | 0% |
5 | £ 118.37 | 10% |
15 | £ 111.79 | 15% |
25 | £ 105.22 | 20% |
Units | Price/unit after discount | Applied Discount |
1 | £ 131.52 | 0% |
5 | £ 118.37 | 10% |
15 | £ 111.79 | 15% |
25 | £ 105.22 | 20% |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes (sizes 2-6). Pre-lubricated bearings (grease suitable for food industry use). Ergonomic, soft feel, oil-resistant handle with large grip area. Supplied complete with clamping screw (with rubber pad).
For fastening to mounting plates, etc.
Opening angle (symbola/symbol/symbola/symbol*) can be changed by pressing in a stop pin on the clamp body.
Temperature range -10°C to +80°C.
This product is also available in
stainless steel, matt black and ESD.