Units | Price/unit after discount | Applied Discount |
1 | £ 35.68 | 0% |
5 | £ 32.11 | 10% |
15 | £ 30.33 | 15% |
25 | £ 28.54 | 20% |
Units | Price/unit after discount | Applied Discount |
1 | £ 35.68 | 0% |
5 | £ 32.11 | 10% |
15 | £ 30.33 | 15% |
25 | £ 28.54 | 20% |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes (sizes 2-3). Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw (with rubber pad).
For fastening to mounting plates, etc.
Opening angle (symbola/symbolsymbola/symbol*) can be changed by pressing in a stop pin on the clamp body.
Lock washer for the thrust bolt at the end of the clamping arm.
Temperature range -10°C to +80°C.