Units | Price/unit after discount | Applied Discount |
1 | £ 12.67 | 0% |
20 | £ 11.40 | 10% |
50 | £ 10.77 | 15% |
100 | £ 9.50 | 25% |
500 | £ 8.24 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 12.67 | 0% |
20 | £ 11.40 | 10% |
50 | £ 10.77 | 15% |
100 | £ 9.50 | 25% |
500 | £ 8.24 | 35% |
Panel: black PA.
Cam and Rod: steel.
Insert: die cast zinc, chrome-plated
Type one: rod control system.
Type two: cam control.
Not Supplied: Cam nor Key: order separately.
Order cam and key separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Keys: see A0102.
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
Insert quarter turn combines with rod latch system to open or close. Suitable for panel thicknesses of 2mm.