Units | Price/unit after discount | Applied Discount |
1 | £ 3.76 | 0% |
20 | £ 3.38 | 10% |
50 | £ 3.20 | 15% |
100 | £ 2.82 | 25% |
500 | £ 2.44 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 3.76 | 0% |
20 | £ 3.38 | 10% |
50 | £ 3.20 | 15% |
100 | £ 2.82 | 25% |
500 | £ 2.44 | 35% |
Cylinder lock: die cast zinc, chrome plated.
Order cam and key separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "with projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Suitable for panel thickness 0,8-1,5mm
Keys: see A0102.
Easy snap on fix mounting. Make cut out in panel as shown, and simply push in handle, snap on clips will spring back to securely mount handle.