Units | Price/unit after discount | Applied Discount |
1 | £ 5.30 | 0% |
20 | £ 4.77 | 10% |
50 | £ 4.51 | 15% |
100 | £ 3.98 | 25% |
500 | £ 3.45 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 5.30 | 0% |
20 | £ 4.77 | 10% |
50 | £ 4.51 | 15% |
100 | £ 3.98 | 25% |
500 | £ 3.45 | 35% |
Body & insert: die cast zinc, black powder coated. Fitted with O'ring to provide IP54 rating.
Not supplied: CAM nor KEY - order separately.
Order cam and key separately.
Cams: see suitable cam A0203 and A0224. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Keys: see A0102.