Lever Catches
finger tip control
Price & Availability | Order No. | Colour | Type | Panel thickness min.|max. |
h grip length | l | w | ||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
E2031.AW0010 | Grey | W/o Lock | 1-2 | 6.7 | 45 | 28 | |||||||||||||||||||||||||||||||||||||||||||
£ 0.77 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
E2031.AW0020 | Black | W/o Lock | 1-2 | 6.7 | 45 | 28 | |||||||||||||||||||||||||||||||||||||||||||
£ 0.77 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
E2031.AW0310 | Grey | With Lock | 1-2 | 6.7 | 45 | 28 | |||||||||||||||||||||||||||||||||||||||||||
£ 0.97 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
E2031.AW0320 | Black | With Lock | 1-2 | 6.7 | 45 | 28 | |||||||||||||||||||||||||||||||||||||||||||
£ 0.97 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
ABS plastic and stainless steel spring.
Ideal for small metal machinery covers. Uniquely different from our standard slide latch E2021 in the addition of an internal release catch - hence this latch does not slide over surface in order to actuate.
Suitable for panel thickness 1 - 2 mm.