Lever Catches
finger tip control
Price & Availability | Order No. | Type | Panel thickness | h grip length | l | w | Catch stroke | ||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
E2036.AW0010 | With Lock | 1.4 | 13.3 | 90.55 | 34 | 8 | |||||||||||||||||||||||||||||||||||||||||||
£ 3.77 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Polyamide, plastic (PA), black
Supplied with: Keys: two per lock.
Insert key, turn 90° to release handle, depress handle as indicated to lift handle and release cam. Ideal for small metal machinery covers. Cam has stroke of 8mm.