Magnetic Catches
hermetically sealed
Units | Price/unit after discount | Applied Discount |
1 | £ 1.35 | 0% |
50 | £ 1.22 | 10% |
100 | £ 1.15 | 15% |
250 | £ 1.08 | 20% |
500 | £ 1.01 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 1.35 | 0% |
50 | £ 1.22 | 10% |
100 | £ 1.15 | 15% |
250 | £ 1.08 | 20% |
500 | £ 1.01 | 25% |
Body: polypropylene.
Yoke: steel.
Strike: steel, nickel or chrome plated.
Catches can be used with either strike a or b, to suit your application.
Moveable magnet enables better positioning to ensure full surface contact with strike, and hence full magnetic force.
When installing magnet, use tube to apply pressure to plastic housing only, to avoid damage to the magnet.