Toggle Latches
with padlock shackle, s/s
Price & Availability | CAD | Order No. | Finish | l1 | h1 | w1 | Ø d1 | Ø d2 | Ø d3 | h2 | l2 | l3 | Weight g |
l4 | l5 | l6 | l7 ±0.5 |
l8 | l9 | l10 | w2 | w3 | Load max. N |
Tension max. N |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0430.AC0004 | Zinc Plated Steel | 140.5 | 12.5 | 34 | 3 | 4.1 | 7 | 20 | 86 | 16 | 80 | 70 | 43 | 22.5 | 38 | 20 | 8 | 11.5 | 23 | 19 | 1500 | 3000 | ||||||||||||||||||||||||||||||||||||||||||||
£ 2.14 per unit (click for quantity discounts)
Ready to despatch 139 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
J0430.AC0030 | Stainless Steel | 140.5 | 12.5 | 34 | 3 | 4.1 | 7 | 20 | 86 | 16 | 80 | 70 | 43 | 22.5 | 38 | 20 | 8 | 11.5 | 23 | 19 | 1500 | 3000 | ||||||||||||||||||||||||||||||||||||||||||||
£ 7.43 per unit (click for quantity discounts)
Ready to despatch 98 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Finish | l1 | h1 | w1 | Ø d1 | Ø d2 | Ø d3 | h2 | l2 | l3 | Weight g |
l4 | l5 | l6 | l7 ±0.5 |
l8 | l9 | l10 | w2 | w3 | Load max. N |
Tension max. N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0430.AC0004 | Zinc Plated Steel | 140.5 | 12.5 | 34 | 3 | 4.1 | 7 | 20 | 86 | 16 | 80 | 70 | 43 | 22.5 | 38 | 20 | 8 | 11.5 | 23 | 19 | 1500 | 3000 |
J0430.AC0030 | Stainless Steel | 140.5 | 12.5 | 34 | 3 | 4.1 | 7 | 20 | 86 | 16 | 80 | 70 | 43 | 22.5 | 38 | 20 | 8 | 11.5 | 23 | 19 | 1500 | 3000 |
Steel, Fe P02 + P12, UNI5866, zinc plated. Or stainless steel AISI 304, UNI x5crNi.
Supplied with counter strike. Use a padlock of 7mm dia. or less.