Units | Price/unit after discount | Applied Discount |
1 | £ 9.63 | 0% |
10 | £ 8.67 | 10% |
20 | £ 8.19 | 15% |
50 | £ 7.70 | 20% |
100 | £ 7.22 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 9.63 | 0% |
10 | £ 8.67 | 10% |
20 | £ 8.19 | 15% |
50 | £ 7.70 | 20% |
100 | £ 7.22 | 25% |
Hinge: steel or stainless steel, AISI 304, with ABS plastic body. Refer to table for plating finish.
For door thickness 4 to 6mm.
Max. door size - 450w x 700h x 5mm thick. Max. door weight - 4Kg per hinge pair.
For installation dimensions see table below.
a = distance of mounting holes from glass edge, to ensure smooth door opening.
Plastic body of hinge forms a mechanical catch to hold door in closed position.
Please note, you will need to drill holes in the glass in order to fit these hinges.
Screws are not included.
For glass thickness:
4mm; a = 19, overlay = 8
5mm; a = 18, overlay = 7
6mm; a = 18, overlay = 6