Units | Price/unit after discount | Applied Discount |
1 | £ 68.79 | 0% |
5 | £ 65.35 | 5% |
10 | £ 61.91 | 10% |
20 | £ 58.47 | 15% |
50 | £ 51.59 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 68.79 | 0% |
5 | £ 65.35 | 5% |
10 | £ 61.91 | 10% |
20 | £ 58.47 | 15% |
50 | £ 51.59 | 25% |
Hinge body: brass, in nickel, chrome or gold finish.
Glass adj. roller: polyamide, black.
Bushes & spacers: rubber, black.
For door thickness 5 to 8mm. Horizontally adjustable by 2,5mm, vertical adjustment 2mm.
Max. door size-
600w x 700h x 8 mm thick
Max. door weight-
15Kg per hinge pair.
Plastic body of hinge forms a mechanical catch to hold panel/door in closed position.
Please note, you will need to drill holes in the glass in order to fit these hinges.
Spacers are supplied to accommodate different glass door thicknesses;
5mm glass use 3 spacers
6mm glass use 2 spacers
8mm glass no spacers required.